IESNA:LM-63-2002
[TEST]P1644966
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7192.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
866.7 879.0 903.3 928.5 964.1 1015.6 1083.6 1156.2 1220.1 1291.8 1359.8 1445.8 1537.5 1629.8 1711.7 
1801.4 1903.4 2012.6 2170.8 2341.4 2477.4 2576.3 2656.7 2698.9 2602.6 2336.2 1874.0 1068.7 463.2 214.3 151.5 
114.9 73.2 49.5 26.3 0.0 0.0 
866.7 878.0 901.2 926.4 964.1 1014.6 1079.5 1155.7 1222.7 1289.7 1366.0 1448.4 1544.8 1634.9 1716.3 
1807.0 1908.5 2024.5 2188.3 2357.3 2490.8 2588.2 2673.2 2704.1 2611.4 2348.6 1878.1 1061.4 464.3 217.4 154.1 
118.5 73.2 51.0 27.3 0.0 0.0 
866.7 877.5 899.1 927.0 965.1 1014.6 1075.9 1150.1 1217.6 1284.6 1359.3 1444.3 1537.5 1629.8 1715.3 
1799.3 1896.2 2030.1 2196.6 2383.6 2550.0 2666.5 2755.1 2819.0 2768.5 2537.7 2073.9 1323.2 584.8 269.5 179.8 
131.4 87.1 59.3 30.9 0.5 0.0 
866.7 880.6 901.7 928.5 966.6 1013.5 1069.2 1136.7 1207.3 1271.2 1346.9 1427.3 1523.6 1616.4 1718.4 
1805.5 1898.7 2025.5 2184.7 2388.8 2613.4 2797.4 2956.1 3080.2 3112.2 2960.2 2584.0 1843.1 909.4 393.7 225.7 
156.6 104.6 66.5 30.4 0.5 0.0 
866.7 879.6 899.6 927.0 967.1 1015.1 1067.1 1123.3 1189.2 1257.8 1326.3 1409.8 1505.6 1595.8 1701.4 
1798.8 1891.0 2007.5 2177.0 2394.9 2666.0 2916.4 3196.7 3402.3 3564.6 3578.0 3311.6 2733.0 1768.9 755.4 
347.3 214.3 130.9 75.2 36.1 1.0 0.0 
866.7 879.0 897.6 925.9 965.6 1013.5 1061.4 1114.0 1171.7 1239.2 1306.2 1381.4 1464.9 1560.2 1656.6 
1756.5 1867.3 1994.1 2157.9 2380.5 2670.1 3004.5 3335.8 3660.9 3983.5 4198.9 4225.7 3877.4 3133.8 1944.1 
757.4 268.5 139.6 79.4 31.4 1.5 0.0 
866.7 879.0 897.1 924.4 962.5 1010.4 1062.5 1116.1 1170.7 1233.0 1301.0 1371.6 1443.8 1529.8 1638.0 
1750.9 1838.5 1943.6 2096.1 2293.4 2558.8 2884.4 3259.0 3694.4 4151.5 4573.5 4867.7 4886.8 4538.9 3701.1 
2475.8 1184.6 342.1 146.8 61.8 6.7 0.0 
866.7 878.5 896.0 923.4 961.0 1007.9 1060.9 1115.5 1173.3 1231.0 1303.1 1371.6 1441.7 1525.2 1636.0 
1740.6 1824.5 1926.1 2075.0 2272.8 2536.6 2859.2 3227.1 3658.4 4121.6 4554.4 4863.0 4914.1 4585.8 3743.4 
2564.5 1395.8 405.5 156.6 61.3 7.2 0.0 
866.7 877.5 892.4 917.7 954.3 999.6 1053.2 1111.4 1168.1 1228.9 1297.4 1369.6 1435.5 1516.9 1614.3 
1709.6 1778.7 1887.9 2054.9 2276.4 2556.2 2875.2 3220.4 3594.5 3985.6 4372.0 4642.0 4729.6 4476.1 3649.1 
2610.3 1662.8 813.6 235.0 86.0 18.0 0.0 
866.7 873.4 886.3 907.9 941.9 983.6 1031.6 1082.1 1138.7 1195.4 1253.1 1307.2 1362.9 1423.7 1503.0 
1577.7 1658.6 1804.5 2010.0 2271.3 2572.7 2912.3 3266.3 3619.7 3999.5 4296.8 4465.8 4438.0 3974.7 3181.2 
2379.5 1480.3 610.1 207.7 94.3 28.9 0.0 
866.7 867.7 877.5 896.0 925.4 959.9 1001.7 1043.9 1085.7 1128.4 1174.3 1210.4 1252.6 1295.9 1354.6 
1416.5 1513.8 1674.1 1897.7 2172.9 2504.2 2880.8 3284.3 3713.5 4103.0 4327.7 4333.4 3972.7 3160.6 2299.6 
1515.4 780.6 306.6 126.2 47.9 16.0 0.0 
866.7 870.8 878.5 896.0 923.9 959.9 994.5 1035.2 1072.8 1111.4 1148.0 1178.4 1212.4 1251.6 1304.1 
1369.1 1480.3 1639.1 1841.0 2088.4 2384.1 2721.6 3072.0 3410.5 3643.9 3706.8 3560.0 3144.1 2379.0 1644.7 
1021.8 504.4 215.4 98.9 42.3 14.4 0.0 
866.7 864.6 871.3 887.8 914.1 946.5 982.1 1019.2 1052.7 1085.7 1115.5 1138.2 1167.1 1204.2 1257.2 
1337.1 1443.8 1563.8 1697.8 1853.9 2052.8 2273.9 2506.8 2725.2 2844.8 2830.3 2675.8 2296.0 1715.3 1132.0 
665.7 323.6 161.8 83.5 44.3 21.6 0.0 
866.7 867.7 872.9 887.8 914.6 946.5 979.5 1009.9 1035.7 1055.8 1074.8 1092.4 1117.6 1153.2 1176.9 
1179.4 1158.3 1113.0 1045.0 966.6 902.2 870.8 841.4 769.3 647.2 502.4 377.2 287.5 225.2 191.7 166.9 140.2 
113.4 90.7 62.9 31.9 0.0 
866.7 866.7 870.8 885.2 911.5 940.4 967.1 987.2 1000.6 1009.9 1018.7 1014.6 995.5 958.9 903.8 
830.1 737.9 633.8 535.9 459.6 399.8 357.1 324.1 298.3 277.7 256.6 236.0 218.0 201.0 186.0 166.9 145.3 119.0 
93.3 62.9 27.8 0.0 
866.7 869.8 873.9 888.8 913.0 936.7 950.7 956.8 963.5 963.0 946.5 912.5 858.9 790.4 703.3 
610.1 530.7 471.0 426.6 392.1 361.2 334.4 311.7 295.2 282.9 267.9 248.4 228.3 212.8 193.7 166.9 139.6 112.3 81.9 
51.5 10.8 0.0 
866.7 869.8 876.5 890.9 912.0 925.9 930.6 936.2 935.2 916.7 875.4 816.2 733.2 643.6 561.1 504.4 
467.9 439.0 410.7 384.9 355.0 328.2 315.3 309.2 301.4 284.4 262.3 245.3 245.3 233.9 204.6 171.1 128.8 96.9 54.6 4.6 
0.0 
866.7 864.1 873.9 888.8 903.8 908.9 915.1 920.8 906.3 863.6 803.3 720.9 627.6 550.8 498.3 460.6 
429.2 399.3 367.9 336.0 325.6 322.0 322.6 325.1 318.4 300.9 282.9 277.2 295.2 294.7 286.5 233.9 185.5 135.5 72.7 2.6 
0.0 
866.7 862.5 873.9 891.9 901.2 902.7 911.0 911.0 882.1 827.0 748.7 660.1 578.1 516.8 470.4 430.8 
394.7 355.5 322.0 310.7 304.0 302.5 307.6 312.8 305.0 292.2 279.3 292.2 301.9 294.7 271.5 222.1 182.9 135.5 69.0 1.0 
0.0 
866.7 863.1 877.0 897.6 902.7 903.8 912.0 902.7 862.0 797.1 714.7 627.1 554.4 497.7 446.7 401.9 
361.2 321.5 304.0 294.7 291.1 291.6 299.4 303.0 292.7 279.3 274.6 293.2 289.6 281.3 247.8 207.7 169.0 127.8 61.8 0.0 
0.0 
866.7 856.9 872.3 893.0 898.6 900.2 908.4 894.5 851.2 781.1 702.3 613.2 541.0 484.3 429.2 378.7 
335.4 303.5 291.1 283.9 282.4 284.9 290.6 294.2 289.1 284.9 290.1 312.8 307.6 281.3 237.0 196.3 154.1 107.2 50.5 0.0 
0.0 
866.7 854.8 869.8 890.4 896.6 898.6 905.8 892.4 848.6 784.2 698.7 609.6 541.5 482.3 425.6 376.1 
331.8 300.9 288.5 281.3 280.3 282.4 288.0 291.1 287.5 285.5 290.6 310.7 303.5 273.6 230.8 192.2 149.4 99.4 46.4 0.0 
0.0 
